ARD2  1.00 for Rev B. Hardware
Airbag Reference Demonstrator using MPC5604P
CTUL_tag Struct Reference

Data Fields

union {
   vuint32_t   R
   struct {
      vuint32_t   __pad0__:16
      vuint32_t   PRESC_CONF:4
      vuint32_t   __pad1__:4
      vuint32_t   TRGIEN:1
      vuint32_t   TRGI:1
      vuint32_t   __pad2__:2
      vuint32_t   CNT3_EN:1
      vuint32_t   CNT2_EN:1
      vuint32_t   CNT1_EN:1
      vuint32_t   CNT0_EN:1
   }   B
CSR
union {
   vuint32_t   R
   struct {
      vuint32_t   __pad0__:23
      vuint32_t   SV:9
   }   B
SVR [7]
union {
   vuint32_t   R
   struct {
      vuint32_t   __pad0__:23
      vuint32_t   CV:9
   }   B
CVR [4]
union {
   vuint32_t   R
   struct {
      vuint32_t   __pad0__:16
      vuint32_t   TM:1
      vuint32_t   CNT:2
      vuint32_t   DELAY:3
      vuint32_t   __pad1__:4
      vuint32_t   CHANNELVALUE:6
   }   B
EVTCFGR [64]

The documentation for this struct was generated from the following file: